IESNA:LM-63-2002
[TEST]P1366395
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB6A-935-U-T2R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 6SQUARE 170W 90CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (156) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_THDi]12.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15327.1
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1713.3 2456.0 3046.8 3430.9 3776.9 3992.1 4059.6 4009.0 4030.1 4384.6 5161.1 5933.3 6646.5 7207.8 7680.4 8131.9 8435.8 
8507.5 8364.0 7950.5 7199.3 5730.8 4620.9 3776.9 2114.2 957.9 869.3 683.6 561.3 476.9 346.0 282.7 147.7 63.3 16.9 8.4 0.0 0.0 
1713.3 2443.4 3030.0 3435.1 3755.8 3983.7 4068.1 4021.7 4042.8 4401.5 5148.4 5967.1 6625.4 7216.2 7655.1 8115.1 8418.9 
8486.4 8385.1 7958.9 7186.7 5751.9 4637.8 3806.4 2278.8 979.0 903.1 704.7 561.3 476.9 362.9 291.2 160.4 63.3 21.1 12.7 0.0 0.0 
1713.3 2443.4 3008.9 3405.5 3751.6 4013.2 4139.8 4122.9 4135.6 4422.6 5034.5 5819.4 6469.3 7039.0 7439.9 7849.2 8191.0 
8326.1 8275.4 7950.5 7317.5 6317.3 5009.1 4101.8 2865.4 1244.9 1080.3 751.2 599.2 502.2 400.9 324.9 265.9 189.9 151.9 38.0 4.2 
0.0 
1713.3 2397.0 2954.0 3380.2 3747.4 4038.5 4220.0 4266.4 4270.6 4422.6 4848.8 5545.1 6186.5 6726.7 7136.0 7444.1 7794.3 
8030.7 8098.2 8005.3 7621.3 6874.4 5950.2 4844.6 3840.2 2371.6 2169.1 1401.0 873.5 616.1 481.1 367.1 299.6 194.1 135.0 33.8 
4.2 0.0 
1713.3 2329.4 2865.4 3321.1 3705.2 4030.1 4287.5 4431.0 4485.9 4570.3 4853.0 5329.9 5916.4 6431.3 6861.7 7195.1 7494.7 
7764.8 7971.6 8030.7 7920.9 7604.4 6963.0 6005.1 4945.8 3852.9 3633.4 2434.9 1346.2 801.8 552.8 379.8 291.2 206.8 139.3 
42.2 4.2 0.0 
1713.3 2257.7 2747.2 3194.5 3582.8 3979.5 4304.4 4557.6 4701.1 4802.4 4954.3 5232.8 5692.8 6237.2 6735.1 7136.0 7444.1 
7709.9 7908.3 8144.6 8313.4 8296.5 8115.1 7591.8 6777.3 5739.2 5507.1 4519.6 3110.1 1502.3 848.2 510.6 312.3 147.7 
67.5 25.3 8.4 0.0 
1713.3 2156.4 2612.2 3021.5 3418.2 3789.6 4144.0 4485.9 4764.4 4945.8 5110.4 5300.3 5549.3 5941.8 6422.8 6958.8 7435.6 
7891.4 8267.0 8613.0 9060.4 9398.0 9583.6 9659.6 9541.4 8992.8 8853.6 7916.7 5870.0 4224.2 2169.1 763.8 371.4 
177.2 76.0 33.8 12.7 0.0 
1713.3 2042.5 2413.8 2776.8 3131.2 3502.6 3848.6 4173.6 4519.6 4844.6 5114.6 5355.2 5578.8 5819.4 6081.0 6427.1 6857.5 
7325.9 7836.5 8389.4 9111.0 10014.1 10478.3 10841.2 11149.3 11073.3 11018.4 10115.4 8832.5 7558.0 5802.5 4321.3 
2354.8 540.2 173.0 67.5 21.1 0.0 
1713.3 1928.5 2177.5 2468.7 2755.7 3059.5 3346.5 3654.5 3928.8 4241.1 4557.6 4861.4 5186.4 5502.9 5865.8 6241.4 6646.5 
7152.9 7672.0 8275.4 9220.7 10461.4 11280.1 11984.8 12752.9 13444.9 13432.3 13255.0 13069.4 11963.7 10237.7 8056.0 
3916.2 1122.5 287.0 50.6 25.3 0.0 
1713.3 1924.3 2169.1 2430.7 2717.7 3013.1 3316.9 3599.7 3869.7 4182.0 4485.9 4789.7 5131.5 5460.7 5810.9 6199.2 6617.0 
7102.3 7642.4 8279.6 9195.4 10461.4 11275.9 12060.8 12841.5 13512.5 13563.1 13411.2 13250.8 12111.4 10368.6 8106.6 
3650.3 1046.6 270.1 50.6 25.3 0.0 
1713.3 1797.7 1920.1 2080.5 2257.7 2434.9 2637.5 2819.0 3030.0 3262.1 3473.1 3709.4 3945.7 4198.9 4464.8 4802.4 5148.4 5553.5 
5988.2 6545.2 7376.6 8275.4 8916.9 9575.2 10246.2 10465.6 10448.7 10077.4 9604.7 8359.8 7013.6 4865.7 1578.3 320.7 
92.8 38.0 25.3 0.0 
1713.3 1730.2 1776.6 1848.4 1941.2 2042.5 2139.5 2236.6 2346.3 2460.3 2570.0 2688.1 2831.6 2966.7 3118.6 3295.8 3599.7 3975.2 4371.9 
4836.1 5439.6 5908.0 6296.2 6600.1 6739.3 6490.4 6351.1 5891.1 5270.8 4494.3 3688.3 2485.6 784.9 173.0 63.3 33.8 21.1 
0.0 
1713.3 1658.5 1633.1 1624.7 1628.9 1633.1 1633.1 1624.7 1616.3 1599.4 1582.5 1561.4 1574.1 1582.5 1599.4 1603.6 1671.1 1882.1 2126.9 
2371.6 2532.0 2527.8 2460.3 2249.3 1907.4 1561.4 1489.7 1202.7 797.6 502.2 350.3 223.7 113.9 67.5 42.2 25.3 16.9 0.0 
1713.3 1527.6 1358.8 1215.4 1084.5 953.7 844.0 738.5 645.7 573.9 510.6 464.2 447.3 468.4 489.5 506.4 506.4 498.0 552.8 
607.7 624.6 603.5 493.7 354.5 244.8 177.2 168.8 147.7 126.6 105.5 84.4 67.5 54.9 38.0 29.5 16.9 12.7 0.0 
1713.3 1409.5 1114.1 890.4 721.6 611.9 548.6 510.6 476.9 443.1 413.6 384.0 354.5 341.8 354.5 371.4 384.0 388.2 367.1 333.4 295.4 257.4 219.4 
185.7 160.4 139.3 135.0 122.4 109.7 88.6 71.7 54.9 42.2 29.5 21.1 12.7 12.7 0.0 
1713.3 1291.3 932.6 683.6 578.1 527.5 493.7 464.2 434.7 400.9 375.6 346.0 320.7 295.4 278.5 274.3 274.3 278.5 278.5 282.7 274.3 257.4 227.9 
189.9 156.1 126.6 122.4 109.7 97.1 80.2 63.3 46.4 33.8 25.3 16.9 12.7 8.4 0.0 
1713.3 1181.6 789.1 590.8 535.9 498.0 464.2 434.7 405.1 371.4 341.8 316.5 291.2 265.9 244.8 227.9 211.0 206.8 206.8 206.8 206.8 202.6 173.0 
143.5 130.8 118.2 118.2 105.5 92.8 71.7 50.6 42.2 29.5 21.1 12.7 8.4 8.4 0.0 
1713.3 1093.0 696.3 552.8 510.6 472.6 443.1 409.3 375.6 346.0 316.5 287.0 265.9 240.5 223.7 215.2 194.1 181.5 168.8 164.6 156.1 147.7 143.5 139.3 
130.8 122.4 122.4 113.9 97.1 76.0 63.3 50.6 33.8 21.1 8.4 8.4 4.2 0.0 
1713.3 1050.8 645.7 535.9 493.7 455.8 422.0 388.2 358.7 324.9 295.4 265.9 244.8 223.7 211.0 198.3 181.5 173.0 168.8 151.9 147.7 143.5 143.5 139.3 
130.8 122.4 122.4 109.7 97.1 84.4 71.7 54.9 38.0 12.7 8.4 4.2 4.2 0.0 
1713.3 991.7 603.5 523.3 481.1 443.1 409.3 375.6 346.0 312.3 278.5 253.2 232.1 215.2 198.3 189.9 173.0 164.6 156.1 147.7 139.3 139.3 135.0 135.0 
126.6 113.9 113.9 97.1 84.4 71.7 59.1 46.4 25.3 8.4 4.2 0.0 0.0 0.0 
1713.3 1000.1 595.0 519.1 481.1 438.9 400.9 367.1 337.6 303.8 274.3 249.0 232.1 215.2 198.3 189.9 173.0 164.6 156.1 147.7 143.5 139.3 135.0 130.8 
122.4 105.5 101.3 76.0 67.5 54.9 42.2 29.5 16.9 8.4 0.0 0.0 0.0 0.0 
1713.3 991.7 603.5 523.3 476.9 438.9 405.1 367.1 337.6 303.8 274.3 249.0 232.1 215.2 198.3 189.9 173.0 164.6 156.1 147.7 143.5 139.3 135.0 130.8 
122.4 101.3 97.1 76.0 63.3 50.6 42.2 29.5 16.9 4.2 0.0 0.0 0.0 0.0 
